IESNA:LM-63-2002
[TEST]P953488
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-740-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33546
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6734 6737.6 6723.4 6693.2 6517.6 6334.8 6304.6 6450.1 6787.3 7236.2
7779.2 8403.8 9062.1 9543 9912.1 10277.6 10611.2 10811.7 10880.9 10806.4
10430.2 9754.2 8890 7520.1 5522.1 3215.3 2496.7 2283.7 2030 1653.8
1270.5 986.6 739.9 463.1 264.4 106.5 0
6734 6705.6 6691.5 6671.9 6501.6 6315.3 6288.7 6420 6744.7 7207.8
7736.6 8339.9 8998.2 9495.1 9850 10222.6 10552.7 10765.6 10865 10776.2
10371.7 9709.8 8831.4 7403 5348.2 3114.2 2468.3 2262.4 2005.1 1625.4
1254.5 974.2 704.5 445.4 257.3 102.9 0
6734 6725.2 6718.1 6698.6 6563.7 6384.5 6327.7 6435.9 6719.8 7154.6
7669.2 8247.6 8900.6 9475.6 9873 10242.1 10630.7 10895.1 11060.2 11046
10772.7 10165.8 9333.6 8038.3 6127.2 3623.4 2512.6 2281.9 2069 1774.5
1432 1064.7 787.9 514.6 280.4 127.8 0
6734 6718.1 6709.2 6725.2 6632.9 6478.5 6409.3 6464.3 6663.1 7010.9
7474 7990.4 8588.3 9234.2 9750.6 10160.5 10554.4 10896.9 11101 11196.8
11090.3 10717.7 10054 8890 7136.8 4565.7 2585.4 2145.3 1951.9 1721.2
1476.3 1226.1 949.3 633.5 362 161.5 0
6734 6726.9 6732.3 6767.8 6750 6668.4 6567.2 6556.6 6647.1 6854.7
7174.1 7585.8 8079.1 8646.9 9266.2 9839.3 10284.7 10671.5 11014 11266
11337 11180.8 10792.2 10158.7 8920.2 6723.4 3742.3 1898.7 1494.1 1258.1
1025.6 826.9 644.1 454.3 246.6 90.5 0
6734 6737.6 6757.1 6805 6851.2 6851.2 6803.2 6758.9 6766 6852.9
7025.1 7294.8 7658.5 8087.9 8568.8 9179.2 9828.7 10377 10694.6 10843.7
10941.3 10989.2 10973.2 10953.7 10763.8 9645.9 7222 4022.7 1829.5 1174.7
924.5 716.9 523.5 360.2 207.6 76.3 0
6734 6741.1 6778.4 6835.2 6916.8 6989.6 7039.2 7078.3 7074.7 7142.2
7255.7 7429.6 7671 7947.8 8286.7 8700.1 9170.4 9686.7 10151.6 10536.7
10925.3 11361.8 11798.3 12252.6 12815.1 13130.9 12156.8 9617.5 6214.1 3121.3
1497.6 920.9 624.6 406.3 232.5 81.6 0
6734 6746.5 6797.9 6879.5 6968.3 7057 7163.5 7284.1 7429.6 7615.9
7853.7 8127 8421.5 8748 9136.6 9612.2 10149.9 10742.5 11388.4 12087.6
12894.9 13776.8 14763.4 15744.7 16844.9 18124.2 19371.7 19687.5 18541.2 15817.5
11757.5 7458 4349.2 2402.6 1061.1 255.5 0
6734 6764.2 6826.3 6920.4 7012.6 7096 7197.2 7335.6 7497.1 7741.9
8064.9 8435.7 8875.8 9418.8 10078.9 10896.9 11844.5 12941.1 14122.9 15329.5
16701.1 18003.6 19540.3 21101.8 22975.6 24817.5 27159.7 29668.8 31665.1 31455.7
27681.4 20860.4 13185.9 5284.3 965.3 212.9 0
6734 6762.4 6838.7 6927.5 7019.7 7119.1 7223.8 7364 7532.5 7775.6
8073.8 8432.2 8856.3 9401 10077.1 10935.9 11919 13107.9 14421 15766
17178.5 18621.1 20166.6 21852.4 23651.7 25527.2 27656.6 29970.5 32231.1 32630.4
28865 21068.1 11952.7 3112.4 663.6 197 0
6734 6760.7 6821 6939.9 7037.5 7145.7 7234.4 7364 7541.4 7754.3
8011.6 8304.4 8638 9095.8 9697.4 10424.9 11305 12387.4 13620.7 14965.7
16317.8 17703.7 19135.7 20663.5 22331.5 23971.1 25679.9 27175.7 28313.1 27498.7
23699.6 16332 7108.4 1371.7 413.4 136.6 0
6734 6753.6 6835.2 6938.1 7032.1 7126.2 7214.9 7317.8 7461.6 7615.9
7798.7 7976.2 8153.6 8393.2 8744.5 9209.4 9768.4 10518.9 11402.6 12403.4
13492.9 14619.7 15727 16852 18021.3 19116.2 20214.5 21210 21421.2 19565.1
15776.6 10840.1 4626 920.9 276.8 76.3 0
6734 6753.6 6821 6899.1 6977.1 7025.1 7073 7113.8 7151 7195.4
7209.6 7161.7 7071.2 6975.4 6907.9 6904.4 7000.2 7273.5 7717.1 8276
8937.9 9667.2 10401.8 11132.9 11842.7 12433.6 12784.9 12981.9 12481.5 10499.4
7699.3 4760.9 1898.7 539.4 198.7 49.7 0
6734 6728.7 6744.7 6767.8 6753.6 6659.5 6514 6295.8 6008.3 5628.6
5153 4599.4 4049.3 3589.7 3224.2 2922.5 2690.1 2541 2464.7 2447
2494.9 2590.7 2683 2773.5 2816.1 2746.8 2533.9 2195 1676.9 1190.7
865.9 628.2 457.8 321.2 193.4 51.5 0
6734 6689.7 6634.7 6526.4 6331.2 6006.5 5571.8 5019.9 4402.4 3841.7
3382.1 2982.9 2613.8 2340.5 2191.4 2122.2 2074.3 2015.8 1953.7 1895.1
1825.9 1731.9 1621.8 1524.3 1430.2 1336.2 1243.9 1144.5 1027.4 894.3
757.7 624.6 482.7 331.8 181 40.8 0
6734 6645.3 6483.8 6210.6 5784.7 5179.6 4516 3884.3 3419.4 3023.7
2686.5 2496.7 2386.6 2290.8 2191.4 2108 2063.7 2047.7 2017.6 1950.1
1852.5 1754.9 1655.6 1559.7 1455 1352.1 1247.4 1135.6 1027.4 908.5
782.5 642.4 482.7 312.3 159.7 33.7 0
6734 6616.9 6345.4 5900 5247.1 4450.3 3776 3309.4 2936.7 2704.3
2594.2 2493.1 2386.6 2273.1 2168.4 2104.5 2085 2074.3 2049.5 1969.6
1785.1 1680.4 1586.4 1495.9 1412.5 1334.4 1238.6 1132.1 1018.5 890.8
752.4 603.3 447.2 301.7 161.5 44.4 0
6734 6570.8 6192.8 5577.1 4732.5 3902 3371.5 2979.3 2766.4 2674.1
2558.8 2447 2370.7 2289 2177.3 2106.3 2074.3 2031.7 1843.7 1763.8
1737.2 1726.5 1696.4 1648.5 1575.7 1479.9 1345 1219 1080.6 942.2
800.3 658.3 511 362 212.9 72.8 0
6734 6558.4 6097 5332.2 4372.2 3621.7 3147.9 2844.4 2753.9 2649.3
2521.5 2434.5 2379.5 2306.8 2173.7 2083.2 2012.2 1817 1749.6 1721.2
1698.1 1692.8 1671.5 1614.8 1517.2 1401.8 1277.6 1142.7 1002.6 876.6
754.1 633.5 518.1 401 402.8 305.2 0
6734 6510.5 5962.2 5098 4099 3453.1 3013 2817.8 2752.2 2633.3
2510.8 2432.8 2386.6 2313.9 2157.7 2021.1 1841.9 1701.7 1657.3 1616.5
1589.9 1573.9 1501.2 1419.6 1327.3 1235 1126.8 1022.1 906.7 789.6
679.6 566 459.6 553.6 496.8 166.8 0
6734 6496.3 5914.2 5014.6 3987.2 3318.2 2924.3 2807.2 2746.8 2631.5
2510.8 2438.1 2404.4 2337 2147.1 1946.6 1712.3 1614.8 1552.6 1503
1478.1 1423.1 1330.8 1245.7 1158.7 1061.1 975.9 890.8 800.3 718.7
677.8 535.9 445.4 615.7 283.9 71 0
6734 6519.3 5949.7 5025.2 4012 3362.6 2940.3 2814.3 2764.6 2651
2521.5 2452.3 2416.8 2356.5 2171.9 1948.3 1708.8 1611.2 1545.5 1494.1
1465.7 1412.5 1322 1242.1 1153.4 1059.3 965.3 880.1 796.7 697.4
610.4 502.2 445.4 617.5 244.9 60.3 0
